Configure Modem Settings from the Remote Console

Configure modem settings for SX II models with internal, analog modems on the Modem Settings page. You can also configure modem settings via command line interface. See Configure a Modem Using CLI.

Note: SX II models without internal modems do not have access to the Modem Settings.

SX II models with internal modems are indicated by an M in the model, such as DSX2-4M. For a list of models. see SX II Models. Quickly locate your model by looking under Device Information in the left panel of the Remote Console.

Connect to the Internal Modem via the Modem Port

Configure the Internal Modem

  1. Select Device Settings > Modem Settings to open the Modem Settings page.

    Note: The Enable Broadband Modem feature is specific to use of an external, wireless modem. See Connect and Enable Global Access to an External Modem.

  2. Select Enable Modem.
  3. Select the Modem Access Mode.
  4. If you selected All or PPP_Only as the modem access mode, enter the IP address information.
  5. If you selected PPP_Only as the modem access mode, the Enable Modem Dial Back feature can be enabled by selecting its checkbox.

    Dialback is only allowed when utilizing PPP_Only since direct modem access would circumvent the security protection offered by PPP_Only connections.

    Only tone dial back is supported; pulse dial back is not supported.

    Both Dial-in and Dialback must be enabled on the modem, and the dialback number for a user must be configured in the authentication service (local, RADIUS, LDAP, or TACACS+).

    Users who belong to a user group with Modem Access permission but who do not have a dial-in number cannot establish PPP connection.

    Each user accessing the SX II via modem must have a call-back number defined in their profile.

    Dialback occurs when the originator of a call is immediately called back in response to the first dial-in.

  6. Click OK to commit your changes or click Reset to Defaults to return the settings to their defaults.

Assign User Groups Modem Access Permissions

In This Section

Connect and Enable Global Access to an External Broadband Modem

See Also

Administering SX II from the Remote Console

Configure Power Strips from the Remote Console

Configure and Manage Users and Groups from the Remote Console

Configure User Authentication from the Remote Console

Configure SX II Network Settings from the Remote Console

Enable Auto Script from the Remote Console for Use with TFTP or a USB Stick

Configure Device Settings from the Remote Console

Configure Date and Time Settings from the Remote Console

Configure SNMP Agents from the Remote Console

Configure SNMP Traps from the Remote Console

Configure Event Management - Destinations

Enable SMTP Notifications from the Remote Console

Configure and Test SMTP Server Settings

Power Supply Setup

Configure Local Port Settings from the Remote Console

Changing the Default GUI Language Setting from the Remote Console

Configure Port Logging Settings from the Remote Console

Manage Port Logging - Local Files from the Remote Console

Configure Ports from the Remote Console

Configure Security Settings from the Remote Console

Configure Maintenance Settings from the Remote Console

Configure Diagnostic Options from the Remote Console