Target Server Video Resolution Supported Connection Distances and Refresh Rates

The maximum supported distance is a function of many factors including the type/quality of the Cat5 cable, server type and manufacturer, video driver and monitor, environmental conditions, and user expectations.

The following table summarizes the maximum target server distance for various video resolutions and refresh rates:

Target server video resolution

Maximum distance

1024x768@60Hz (and below)

150' (45 m)

1280x1024@60Hz

100' (30 m)

1280×720@60Hz

75' (22 m)

1600x1200@60Hz

50' (15 m)

1920x1080@60Hz

50' (15 m)

See KX III Supported Target Server Video Resolutions for the video resolutions supported by the KX III.

Note: Due to the multiplicity of server manufacturers and types, OS versions, video drivers, and so on, as well as the subjective nature of video quality, Raritan cannot guarantee performance across all distances in all environments.

See Also

Hardware

KX III Dimensions and Physical Specifications

KX III Supported Target Server Video Resolutions

KX III Supported Local Port DVI Resolutions

Supported Computer Interface Module (CIMs) Specifications

Supported Digital Video CIMs for Mac

Digital CIM Timing Modes

Digital CIM Established and Standard Modes

DVI Compatibility Mode

Supported Remote Connections

Network Speed Settings

Dell Chassis Cable Lengths and Video Resolutions

Smart Card Minimum System Requirements

Supported Smart Card Readers

Unsupported Smart Card Readers

Audio Playback and Capture Recommendations and Requirements

Number of Supported Audio/Virtual Media and Smartcard Connections

Certified Modems

KX III Supported Keyboard Languages

Mac Mini BIOS Keystroke Commands

Using a Windows Keyboard to Access Mac Targets

TCP and UDP Ports Used