Supported Computer Interface Module (CIMs) Specifications

Digital CIMs support Display Data Channels (DDC) and Enhanced Extended Display Identification Data (E-EDID).

Note: Both plugs must be plugged in for the HDMI and DVI CIMs.

CIM model

Description

Dimensions (WxDxH)

Weight

D2CIM-DVUSB

Dual USB CIM for:

  • BIOS virtual media
  • Smartcard/CAC
  • Audio
  • Absolute Mouse Synchronization

    _D2CIM-DVUSB-DP

  • 1.7" x 3.5" x 0.8"
  • 43 x 90 x 19mm
  • 0.25lb
  • 0.11kg

D2CIM-VUSB

USB CIM for:

  • BIOS virtual media
  • Absolute Mouse Synchronization

    D2CIM-VUSB

  • 1.3" x 3.0" x 0.6"
  • 33 x 76 x 15mm
  • 0.20lb
  • 0.09kg

D2CIM-DVUSB-DP

Digital CIM that provides digital-to-analog conversion and support for:

  • BIOS virtual media
  • Smartcard/CAC
  • Audio
  • Absolute and Relative Mouse Synchronization

    _D2CIM-DVUSB-DP

  • 1.7" x 3.5" x 0.8"
  • 43 x 90 x 19mm
  • 0.25lb
  • 0.11kg

D2CIM-DVUSB-HDMI

Digital CIM that provides digital-to-analog conversion and support for:

  • BIOS virtual media
  • Smartcard/CAC
  • Audio
  • Absolute and Relative Mouse Synchronization

    _D2CIM-DVUSB-HDMI - Copy

  • 1.7" x 3.5" x 0.8"
  • 43 x 90 x 19mm
  • 0.25lb
  • 0.11kg

D2CIM-DVUSB-DVI

Digital CIM that provides digital-to-analog conversion and support for:

  • BIOS virtual media
  • Smartcard/CAC
  • Audio
  • Absolute and Relative Mouse Synchronization

    D2CIM-DVUSB-DVIsmall

  • 1.7" x 3.5" x 0.8"
  • 43 x 90 x 19mm
  • 0.25lb
  • 0.11kg

DCIM-PS2

CIM for PS2

  • 1.3" x 3.0" x 0.6"
  • 33 x 76 x 15mm
  • 0.20lb
  • 0.09kg

DCIM-USBG2

CIM for USB and Sun USB

  • 1.3" x 3.0" x 0.6"
  • 33 x 76 x 15mm
  • 0.20lb
  • 0.09kg

See Also

Hardware

KX III Dimensions and Physical Specifications

KX III Supported Target Server Video Resolutions

KX III Supported Local Port DVI Resolutions

Target Server Video Resolution Supported Connection Distances and Refresh Rates

Supported Digital Video CIMs for Mac

Digital CIM Timing Modes

Digital CIM Established and Standard Modes

DVI Compatibility Mode

Supported Remote Connections

Network Speed Settings

Dell Chassis Cable Lengths and Video Resolutions

Smart Card Minimum System Requirements

Supported Smart Card Readers

Unsupported Smart Card Readers

Audio Playback and Capture Recommendations and Requirements

Number of Supported Audio/Virtual Media and Smartcard Connections

Certified Modems

KX III Supported Keyboard Languages

Mac Mini BIOS Keystroke Commands

Using a Windows Keyboard to Access Mac Targets

TCP and UDP Ports Used