Dominion KX III model |
Description |
Power & heat dissipation |
Dimensions (WxDxH) |
Weight |
Operating temp |
Humidity |
||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
DKX3-108
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
8.60lbs |
0º - 45º C |
0-85 % RH
|
||||||
439x334x44mm |
3.9kg |
32º - 113º F |
||||||||||
DKX3-116
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
8.60lbs |
0º - 45º C |
0-85 % RH
|
||||||
439x334x44mm |
3.9kg |
32º - 113º F |
||||||||||
DKX3-132
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
8.60lbs |
0º - 45º C |
0-85 % RH
|
||||||
439x334x44mm |
3.9kg |
32º - 113º F |
||||||||||
DKX3-216
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
9.08lbs |
0º - 45º C |
0-85 % RH
|
||||||
439x334x44mm |
4.12kg |
32º - 113º F |
||||||||||
DKX3-232
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
9.08lbs |
0º - 45º C |
0-85 % RH
|
||||||
439x334x44mm |
4.12kg |
32º - 113º F |
|
|||||||||
DKX3-416
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
9.08lbs |
0º - 45º C |
0-85 % RH |
||||||
439x334x44mm |
4.12kg |
32º - 113º F |
|
|||||||||
DKX3-432
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
9.08lbs |
0º - 45º C |
0-85 % RH |
||||||
439x334x44mm |
4.12kg |
32º - 113º F |
|
|||||||||
DKX3-464
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.3" x 3.5" |
12.39lbs |
0º - 45º C |
0-85 % RH |
||||||
439x338x89mm |
5.62kg |
32º - 113º F |
|
|||||||||
DKX3-808
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
9.96lbs |
0º - 45º C |
0-85 % RH |
||||||
439x334x44mm |
4.52kg |
32º - 113º F |
|
|||||||||
DKX3-832
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.15'' x 1.73'' |
9.96lbs |
0º - 45º C |
0-85 % RH |
||||||
439x334x44mm |
4.52kg |
32º - 113º F |
|
|||||||||
DKX3-864
|
|
Dual Power 110V/240V, 50-60Hz 1.8A 60W 52 KCAL |
17.3" x 13.3" x 3.5" |
12.39lbs |
0º - 45º C |
0-85 % RH |
||||||
439x338x89mm |
5.62kg |
32º - 113º F |
|