TCP and UDP Ports Used

Port

Description

HTTP, Port 80

This port can be configured as needed. See HTTP and HTTPS Port Settings.

By default, all requests received by the KX III via HTTP (port 80) are automatically forwarded to HTTPS for complete security.

The KX III responds to Port 80 for user convenience, relieving users from having to explicitly type in the URL field to access the KX III, while still preserving complete security.

HTTPS, Port 443

This port can be configured as needed. See HTTP and HTTPS Port Settings.

By default, this port is used for multiple purposes, including the web server for the HTML client, the download of client software (Virtual KVM Client (VKC)) onto the client's host, and the transfer of KVM and virtual media data streams to the client.

KX III (Raritan KVM-over-IP) Protocol, Configurable Port 5000

This port is used to discover other Dominion devices and for communication between Raritan devices and systems, including CC-SG for devices that CC-SG management is available.

By default, this is set to Port 5000, but you may configure it to use any TCP port not currently in use. For details on how to configure this setting, see Network Settings.

SNTP (Time Server) on Configurable UDP Port 123

The KX III offers the optional capability to synchronize its internal clock to a central time server.

This function requires the use of UDP Port 123 (the standard for SNTP), but can also be configured to use any port of your designation. Optional

LDAP/LDAPS on Configurable Ports 389 or 636

If the KX III is configured to remotely authenticate user logins via the LDAP/LDAPS protocol, ports 389 or 636 will be used, but the system can also be configured to use any port of your designation. Optional

RADIUS on Configurable Port 1812

If the KX III is configured to remotely authenticate user logins via the RADIUS protocol, either port 1812 will be used, but the system can also be configured to use any port of your designation. Optional

RADIUS Accounting on Configurable Port 1813

If the KX III is configured to remotely authenticate user logins via the RADIUS protocol, and also employs RADIUS accounting for event logging, port 1813 or an additional port of your designation will be used to transfer log notifications.

SYSLOG on Configurable UDP Port 514

If the KX III is configured to send messages to a Syslog server, then the indicated port(s) will be used for communication - uses UDP Port 514.

SNMP Default UDP Ports

Port 161 is used for inbound/outbound read/write SNMP access and port 162 is used for outbound traffic for SNMP traps. Optional

TCP Port 22

Port 22 is used for the KX III command line interface (when you are working with Raritan Technical Support).

SSH

(Secure Shell) SSH port can be configured. The default is port 22.

See Also

Introduction