Dell Chassis Cable Lengths and Video Resolutions

In order to maintain video quality, Raritan recommends using the following cable lengths and video resolutions when you are connecting to Dell® blade chassis from the KX III:

Video resolution

Cable length

1024x768@60Hz

50' (15.24 m)

1280x1024@60Hz

50' (15.24 m)

1600x1200@60Hz

30' (9.14 m)

See Also

Hardware

KX III Dimensions and Physical Specifications

KX III Supported Target Server Video Resolutions

KX III Supported Local Port DVI Resolutions

Target Server Video Resolution Supported Connection Distances and Refresh Rates

Supported Computer Interface Module (CIMs) Specifications

Supported Digital Video CIMs for Mac

Digital CIM Timing Modes

Digital CIM Established and Standard Modes

DVI Compatibility Mode

Supported Remote Connections

Network Speed Settings

Smart Card Minimum System Requirements

Supported Smart Card Readers

Unsupported Smart Card Readers

Audio Playback and Capture Recommendations and Requirements

Number of Supported Audio/Virtual Media and Smartcard Connections

Certified Modems

KX III Supported Keyboard Languages

Mac Mini BIOS Keystroke Commands

Using a Windows Keyboard to Access Mac Targets

TCP and UDP Ports Used