Supported Smart Card Readers

Type

Vendor

Model

Verified

USB

SCM Microsystems

SCR331

Verified on local and remote

USB

ActivIdentity®

ActivIdentity USB Reader v2.0

Verified on local and remote

USB

ActivIdentity

ActivIdentity USB Reader v3.0

Verified on local and remote

USB

Gemalto®

GemPC USB-SW

Verified on local and remote

USB Keyboard/Card reader combo

Dell®

USB Smart Card Reader Keyboard

Verified on local and remote

USB Keyboard/Card reader combo

Cherry GmbH

G83-6744 SmartBoard

Verified on local and remote

USB reader for SIM-sized cards

Omnikey

6121

Verified on local and remote

Integrated (Dell Latitude D620)

O2Micro

OZ776

Remote only

PCMCIA

ActivIdentity

ActivIdentity PCMCIA Reader

Remote only

PCMCIA

SCM Microsystems

SCR243

Remote only

Note: SCM Microsystems SCR331 smart card readers must be using SCM Microsystems firmware v5.25.

See Also

Hardware

KX III Dimensions and Physical Specifications

KX III Supported Target Server Video Resolutions

KX III Supported Local Port DVI Resolutions

Target Server Video Resolution Supported Connection Distances and Refresh Rates

Supported Computer Interface Module (CIMs) Specifications

Supported Digital Video CIMs for Mac

Digital CIM Timing Modes

Digital CIM Established and Standard Modes

DVI Compatibility Mode

Supported Remote Connections

Network Speed Settings

Dell Chassis Cable Lengths and Video Resolutions

Smart Card Minimum System Requirements

Unsupported Smart Card Readers

Audio Playback and Capture Recommendations and Requirements

Number of Supported Audio/Virtual Media and Smartcard Connections

Certified Modems

KX III Supported Keyboard Languages

Mac Mini BIOS Keystroke Commands

Using a Windows Keyboard to Access Mac Targets

TCP and UDP Ports Used