Ports Used

Port

Description

HTTP, Port 80

All requests received by Dominion KSX via HTTP (port 80) are automatically forwarded to HTTPS for complete security. The Dominion KSX responds to Port 80 for user convenience, relieving users from having to explicitly type "https://" in the URL field to access the Dominion KSX, but while still preserving complete security.

HTTPS, Port 443

This port is used for the actual KVM-over-IP communication from the Dominion KSX device to the KVM client on the user's desktop. It cannot be changed.

Dominion KSX (Raritan KVM-over-IP) Protocol, Configurable Port 5000

This port is used to discover other KX devices and for communication between Raritan devices and systems, including CC-SG and MPC. By default, this is set to Port 5000, but you may configure it to use any TCP port of your choice (except 80 and 443). For details on how to configure this setting, refer to Network Settings.

SNTP (Time Server) on Configurable UDP Port 123 Optional

The Dominion KSX offers the optional capability to synchronize its internal clock to a central time server. This function requires the use of UDP Port 123 (the standard for SNTP), but can also be configured to use any port of your designation.

LDAP/LDAPS on Configurable Ports 389 and 636 Optional

If the Dominion KSX is configured to remotely authenticate user logins via the LDAP/LDAPS protocol, ports 389 and 636 will be used, but the system can also be configured to use any port of your designation.

RADIUS on Configurable Port 1812 Optional

If the Dominion KSX is configured to remotely authenticate user logins via the RADIUS protocol, either port 1812 or 1813 will be used, but the system can also be configured to use any port of your designation.

RADIUS Accounting on Configurable Port 1813

If the Dominion KSX is configured to remotely authenticate user logins via the RADIUS protocol, and also employs RADIUS accounting for event logging, port 1813 or an additional port of your designation will be used to transfer log notifications.

SYSLOG on Configurable UDP Port 514

If the Dominion KSX is configured to send messages to a Syslog server, then the indicated port(s) will be used for communication - uses UDP Port 514.

SNMP Default UDP Ports Optional

Port 161 is used for inbound/outbound read/write SNMP access and port 162 is used for outbound traffic for SNMP traps.

SSH

(Secure Shell) SSH port can be configured. The default is port 22.

Telnet

Telnet port can be configured but is not recommended. The default port is 23.

See Also

Specifications

Physical Specifications

Computer Interface Modules (CIMs)

Supported Operating Systems (Clients)

Supported Browsers

Supported Operating Systems and CIMs (KVM Target Servers)

Supported Video Resolutions

Supported Keyboard Languages

Environmental Requirements

Reliable Connectivity

Electrical Specifications

Remote Connection

KVM Properties

Target Server Connection Distance and Video Resolution

Distances for Serial Devices

Network Speed Settings

Connectivity

Dominion KSX Serial RJ-45 Pinouts