Computer Interface Modules (CIMs)

Part number

Line item description

UPC code

Weight

Product dimensions (WxDxH)

Shipping weight

Shipping dimensions (WxDxH)

D2CIM-VUSB

Dominion KSX Computer Interface Module [USB port with virtual media]

785813332004

0.2 lbs

 

1.3" x 3.0" x 0.6"

0.2 lbs

7.2" x 9" x 0.6"

 

DCIM-SUN

 

Dominion KSX Computer Interface Module [Sun port, HD15 video]

785813338549

0.2 lbs

1.3" x 3.0" x 0.6"

0.2 lbs

7.2" x 9" x 0.6"

 

See Also

Specifications

Physical Specifications

Supported Operating Systems (Clients)

Supported Browsers

Supported Operating Systems and CIMs (KVM Target Servers)

Supported Video Resolutions

Supported Keyboard Languages

Environmental Requirements

Reliable Connectivity

Electrical Specifications

Remote Connection

KVM Properties

Ports Used

Target Server Connection Distance and Video Resolution

Distances for Serial Devices

Network Speed Settings

Connectivity

Dominion KSX Serial RJ-45 Pinouts