Environmental Requirements

Operating

Temperature

0°C- 40°C (32°F - 104°F)

Humidity

20% - 85% RH

Altitude

N/A

Vibration

5-55-5 HZ, 0.38mm, 1 minutes per cycle;

30 minutes for each axis (X, Y, Z)

Shock

N/A

Non-Operating

Temperature

0°C- 50°C (32°F - 122°F)

Humidity

10% - 90% RH

Altitude

N/A

Vibration

5-55-5 HZ, 0.38mm, 1 minutes per cycle;

30 minutes for each axis (X, Y, Z)

Shock

N/A

See Also

Specifications

Physical Specifications

Computer Interface Modules (CIMs)

Supported Operating Systems (Clients)

Supported Browsers

Supported Operating Systems and CIMs (KVM Target Servers)

Supported Video Resolutions

Supported Keyboard Languages

Reliable Connectivity

Electrical Specifications

Remote Connection

KVM Properties

Ports Used

Target Server Connection Distance and Video Resolution

Distances for Serial Devices

Network Speed Settings

Connectivity

Dominion KSX Serial RJ-45 Pinouts