Target Server Connection Distance and Video Resolution

The maximum supported distance is a function of many factors including the type/quality of Cat5 cable, server type and manufacturer, video driver and monitor, environmental conditions, and user expectations. The following table summarizes the maximum target server distance for various video resolutions and refresh rates:

Video resolution

Refresh rate

Maximum distance

1600x1200

60

50 ft (15 m)

1280x1024

60

100 ft (30 m)

1024x768

60

150 ft (45 m)

Note: Due to the multiplicity of server manufacturers and types, OS versions, video drivers, and so forth and the subjective nature of video quality, Raritan cannot guarantee performance across all distances in all environments.

See the Supported Video Resolutions for the video resolutions supported by the Dominion KSX.

See Also

Specifications

Physical Specifications

Computer Interface Modules (CIMs)

Supported Operating Systems (Clients)

Supported Browsers

Supported Operating Systems and CIMs (KVM Target Servers)

Supported Video Resolutions

Supported Keyboard Languages

Environmental Requirements

Reliable Connectivity

Electrical Specifications

Remote Connection

KVM Properties

Ports Used

Distances for Serial Devices

Network Speed Settings

Connectivity

Dominion KSX Serial RJ-45 Pinouts