Following are the standard distances for serial devices:
Baud rate-feet
2400 - 400ft
4800 - 200ft
9600 - 100ft
19200 - 50ft
38400 - 25ft
57600 - 16ft
115200 - 8ft
See Also
Specifications
Physical Specifications
Computer Interface Modules (CIMs)
Supported Operating Systems (Clients)
Supported Browsers
Supported Operating Systems and CIMs (KVM Target Servers)
Supported Video Resolutions
Supported Keyboard Languages
Environmental Requirements
Reliable Connectivity
Electrical Specifications
Remote Connection
KVM Properties
Ports Used
Target Server Connection Distance and Video Resolution
Network Speed Settings
Connectivity
Dominion KSX Serial RJ-45 Pinouts