Dominion KSX Serial RJ-45 Pinouts

To provide maximum port density and to enable simple UTP (Category 5) cabling, The Dominion KSX provides its serial connections via compact RJ-45 ports. However, no widely adopted industry-standard exists for sending serial data over RJ-45 connections.

The following tables list the RJ-45 pinouts for the RJ-45 connector.

RJ-45 PIN

SIGNAL

1

RTS

2

DTR

3

TxD

4

GND

5

DCD

6

RxD

7

DSR

8

CTS

Go to the Raritan website (www.raritan.com) Support page to find the latest information about the Dominion KSX serial pinouts (RJ-45).

In This Section

DB9F Nulling Serial Adapter Pinouts

DB9M Nulling Serial Adapter Pinouts

DB25F Nulling Serial Adapter Pinouts

DB25M Nulling Serial Adapter Pinouts

See Also

Specifications

Physical Specifications

Computer Interface Modules (CIMs)

Supported Operating Systems (Clients)

Supported Browsers

Supported Operating Systems and CIMs (KVM Target Servers)

Supported Video Resolutions

Supported Keyboard Languages

Environmental Requirements

Reliable Connectivity

Electrical Specifications

Remote Connection

KVM Properties

Ports Used

Target Server Connection Distance and Video Resolution

Distances for Serial Devices

Network Speed Settings

Connectivity