Electrical Specifications

Parameter

Value

Input

 

Nominal Frequencies

50/60 Hz

 

Nominal Voltage Range

100/240 VAC

 

Maximum Current AC RMS

0.6A max.

 

AC Operating Range

100 to 240 VAC (+-10%), 47 to 63 Hz

See Also

Specifications

Physical Specifications

Computer Interface Modules (CIMs)

Supported Operating Systems (Clients)

Supported Browsers

Supported Operating Systems and CIMs (KVM Target Servers)

Supported Video Resolutions

Supported Keyboard Languages

Environmental Requirements

Reliable Connectivity

Remote Connection

KVM Properties

Ports Used

Target Server Connection Distance and Video Resolution

Distances for Serial Devices

Network Speed Settings

Connectivity

Dominion KSX Serial RJ-45 Pinouts