Pause and Resume Management of Devices Using a Scheduled Task

To pause or resume multiple devices or device groups at once, schedule a task to perform the operation on the group of devices sequentially.

The Pause/Resume Device Management task does not apply to blade chassis attached to managed devices, power strips attached to managed devices, and managed power strips.

When the task runs, it will be logged as successful if all device operations succeed. The task is logged as successful with exceptions if the task completes, but some device operations fail even after the allowed number of retries are attempted. The task is logged as failed if all device operations fail.

  1. Choose Administration > Tasks. See Schedule a Task for details on creating a new task, and completing the Main, Recurrence, Retry, and Notification tabs.
  2. In the Task Data tab, select Pause/Resume Device Management in the Task Operation field.
  3. Select Pause Management or Resume Management. If you need to perform both tasks, schedule a task for each, and coordinate the timing between the 2 tasks.
  4. In the Interval (seconds) field, select the number of seconds you want CC-SG to delay after completing one operation before starting the next operation.
  5. Select the Skip Device if Restart Required checkbox if you want CC-SG to skip the pause or resume operation for any devices selected that would require a restart.
  6. Select the devices to include in the task by selecting a device group from the Device Group drop-down list. Select the devices to include in the Available list, then use the arrow buttons to move the devices to the Selected list. Devices in the Selected list will be included in the pause or resume operation.
  7. Click OK.

See Also

Devices, Device Groups, and Ports

Viewing Devices

Searching for Devices

Discovering and Adding IPv6 Network Devices

Discovering Devices

Adding a Device

Editing a Device

Change the HTTP and HTTPS Ports for a KX2 Device

Editing a PowerStrip Device or a Dominion PX Device

Adding Notes to a Device Profile

Adding Location and Contacts to a Device Profile

Deleting a Device

Certificates for IPv6 Enabled KX II Devices

Configuring Ports

Editing a Port

Deleting a Port

Configuring a Blade Chassis Device Connected to KX2

Restore Blade Servers Ports to Normal KX2 Ports

Bulk Copying for Device Associations, Location and Contacts

Configuring Analog KVM Switches Connected to KX2 2.3 or Higher

Device Group Manager

Adding Devices with CSV File Import

Upgrading a Device

Backing Up a Device Configuration

Restoring Device Configurations

Copying Device Configuration

Restarting a Device

Pinging a Device

Pausing CC-SG's Management of a Device

Resuming Management of a Device

Device Power Manager

Launching a Device's Administrative Page

Disconnecting Users

Special Access to Paragon II System Devices