Devices, Device Groups, and Ports

To add Raritan PowerStrip Devices that are connected to other Raritan devices to CC-SG, see Managed PowerStrips.

Note: To configure iLO/RILOE devices, IPMI devices, Dell DRAC devices, IBM RSA devices, or other non-Raritan devices, use the Add Node menu and add these items as an interface. See Nodes, Node Groups, and Interfaces.

In This Chapter

Viewing Devices

Searching for Devices

Discovering and Adding IPv6 Network Devices

Discovering Devices

Adding a Device

Editing a Device

Change the HTTP and HTTPS Ports for a KX2 Device

Editing a PowerStrip Device or a Dominion PX Device

Adding Notes to a Device Profile

Adding Location and Contacts to a Device Profile

Deleting a Device

Certificates for IPv6 Enabled KX II Devices

Configuring Ports

Editing a Port

Deleting a Port

Configuring a Blade Chassis Device Connected to KX2

Restore Blade Servers Ports to Normal KX2 Ports

Bulk Copying for Device Associations, Location and Contacts

Configuring Analog KVM Switches Connected to KX2 2.3 or Higher

Device Group Manager

Adding Devices with CSV File Import

Upgrading a Device

Backing Up a Device Configuration

Restoring Device Configurations

Copying Device Configuration

Restarting a Device

Pinging a Device

Pausing CC-SG's Management of a Device

Resuming Management of a Device

Pause and Resume Management of Devices Using a Scheduled Task

Device Power Manager

Launching a Device's Administrative Page

Disconnecting Users

Special Access to Paragon II System Devices