Bulk Copying for Device Associations, Location and Contacts
The Bulk Copy command allows you to copy categories, elements, location and contact information from one device to multiple other devices. Note that the selected information is the only property copied in this process. If you have the same type of information existing on any selected devices, performing the Bulk Copy command will REPLACE the existing data with newly assigned information.
To bulk copy device associations, location, and contact information:
Click the Devices tab and select a device from Devices tree.
Choose Devices > Device Manager > Bulk Copy.
In the Available Devices list, select the devices to which you are copying the associations, location, and contact information of the device in the Device Name field.
Click > to add a device to the Selected Devices list.
Select the device and click < to remove it from the Selected Devices list.
In the Associations tab, select the Copy Associations checkbox to copy all categories and elements of the device.
You may change, add or delete any data in this tab. The modified data will be copied to multiple devices in the Selected Devices list as well as the current device displayed in the Device Name field. Optional.
In the Location and Contacts tab, select the checkbox for the information you want to copy:
Select the Copy Location Information checkbox to copy the location information displayed in the Location section.
Select the Copy Contact Information checkbox to copy the contact information displayed in the Contacts section.
You may change, add or delete any data in these tabs. The modified data will be copied to multiple devices in the Selected Devices list as well as the current device displayed in the Device Name field. Optional.
Click OK to bulk copy. A message appears when the selected information has been copied.