Deleting a Port

Delete a port to remove the port entry from a Device. When a port is down, the information in the Port Profile screen is read-only. You can delete a port that is down.

Important: If you delete a port that is associated with a node, the associated out-of-band KVM or Serial interface provided by the port will be removed from the node. If the node has no other interfaces, the node will also be removed from CC-SG.

  1. Click the Devices tab and select a device whose ports you want to delete.
  2. Choose Devices > Port Manager > Delete Ports.
  3. Select the checkbox of the port you want to delete.
  4. Click OK to delete the selected port. A message appears when the port has been deleted.

See Also

Devices, Device Groups, and Ports

Viewing Devices

Searching for Devices

Discovering and Adding IPv6 Network Devices

Discovering Devices

Adding a Device

Editing a Device

Change the HTTP and HTTPS Ports for a KX2 Device

Editing a PowerStrip Device or a Dominion PX Device

Adding Notes to a Device Profile

Adding Location and Contacts to a Device Profile

Deleting a Device

Certificates for IPv6 Enabled KX II Devices

Configuring Ports

Editing a Port

Configuring a Blade Chassis Device Connected to KX2

Restore Blade Servers Ports to Normal KX2 Ports

Bulk Copying for Device Associations, Location and Contacts

Configuring Analog KVM Switches Connected to KX2 2.3 or Higher

Device Group Manager

Adding Devices with CSV File Import

Upgrading a Device

Backing Up a Device Configuration

Restoring Device Configurations

Copying Device Configuration

Restarting a Device

Pinging a Device

Pausing CC-SG's Management of a Device

Resuming Management of a Device

Pause and Resume Management of Devices Using a Scheduled Task

Device Power Manager

Launching a Device's Administrative Page

Disconnecting Users

Special Access to Paragon II System Devices