Adding a Device

Devices must be added to CC-SG before you can configure ports or add interfaces that provide access to the nodes connected to ports. The Add Device screen is used to add devices whose properties you know and can provide to CC-SG. To search for devices to add, use the Discover Devices option. See Discovering Devices.

To add Raritan PowerStrip Devices that are connected to other Raritan devices to CC-SG, see Managed Powerstrips.

  1. Choose Devices > Device Manager > Add Device.
  2. Click the Device Type drop-down arrow and then select the type of device you are adding from the list. Depending on the device type you select, you will see a slightly different Add Device page.

In This Section

Add a KVM or Serial Device

Add a PowerStrip Device

Add a Dominion PX Device

Adding a Device by Hostname

See Also

Devices, Device Groups, and Ports

Viewing Devices

Searching for Devices

Discovering and Adding IPv6 Network Devices

Discovering Devices

Editing a Device

Change the HTTP and HTTPS Ports for a KX2 Device

Editing a PowerStrip Device or a Dominion PX Device

Adding Notes to a Device Profile

Adding Location and Contacts to a Device Profile

Deleting a Device

Certificates for IPv6 Enabled KX II Devices

Configuring Ports

Editing a Port

Deleting a Port

Configuring a Blade Chassis Device Connected to KX2

Restore Blade Servers Ports to Normal KX2 Ports

Bulk Copying for Device Associations, Location and Contacts

Configuring Analog KVM Switches Connected to KX2 2.3 or Higher

Device Group Manager

Adding Devices with CSV File Import

Upgrading a Device

Backing Up a Device Configuration

Restoring Device Configurations

Copying Device Configuration

Restarting a Device

Pinging a Device

Pausing CC-SG's Management of a Device

Resuming Management of a Device

Pause and Resume Management of Devices Using a Scheduled Task

Device Power Manager

Launching a Device's Administrative Page

Disconnecting Users

Special Access to Paragon II System Devices