You can edit a device to rename it and modify its properties, including the change of a PX device's username and password.
Changes made to a device profile are logged to the audit trail, including Device Name, Device IP/Hostname, Discovery Port, HTTP Port, HTTPS Port, Subnet Mask, Default Gateway, Allow Direct Device Access, Heartbeat, Associations, and Locations. See Audit Trail Report.
To edit a device:
Click the Devices tab and select the device you want to edit.
In the Device Profile page, change the parameters as needed.
When a device is operating in dual-stack mode, you can edit the IPV6 address, Prefix Length, and IPV6 Default Gateway.
If a device is operating with DHCP, setting an IPv4 address will configure the IPv4 address as static.
If a device is operating with Router Discovery, setting an IPv6 address will configure the IPv6 address as static.