Display RAID Status and Disk Utilization

This option displays the status of CC-SG disks, including disk size, active and up status, state of the RAID-1, and amount of space currently used by various file systems.

  1. Choose Operation > Utilities > Disk / RAID Utilities > RAID Status + Disk Utilization.

  2. Either click Refresh or press Enter to refresh the display. Refreshing the display is especially useful when upgrading or installing, and you want to see the progress of the RAID disks as they are being rebuilt and synchronized.

Note: The disk drives are fully synchronized, and full RAID-1 protection is available when you see a screen as shown above. The status of both md0 and md1 arrays are [UU]).

See Also

Administrator Console

About Administrator Console

Access Administrator Console

Navigate Administrator Console

Edit Diagnostic Console Configuration

Edit Network Interfaces Configuration (Network Interfaces)

Edit IPv6 Network Interfaces Configuration

Ping an IP Address

Use Traceroute

Edit Static Routes

View Log Files in Diagnostic Console

Restart CC-SG with Diagnostic Console

Reboot CC-SG with Diagnostic Console

Power Off CC-SG System from Diagnostic Console

Reset CC Super-User Password with Diagnostic Console

Reset CC-SG Factory Configuration

Diagnostic Console Password Settings

Diagnostic Console Account Configuration

Configure Remote System Monitoring

Display Historical Data Trending Reports

Perform Disk or RAID Tests

Schedule Disk Tests

Repair or Rebuild RAID Disks

View Top Display with Diagnostic Console

Check Disk Status

Display NTP Status

Take a System Snapshot

Change the Video Resolution for Diagnostic Console