In the Disk Test section, select the type of test, and the disk drive that you want to test.
Select Submit.
The test is scheduled and a SMART information screen displays.
When the required time has passed as indicated by the screen, you can view the results in the Repair/Rebuild RAID screen. See Repair or Rebuild RAID Disks.
To perform a RAID test and repair operation:
In the RAID Test section, select the type of test and the RAID Array that you want to test. The md0 Array is a small boot partition while md1 Array covers the rest of the system.
After the test is complete, you can view the results in the Repair/Rebuild RAID screen. See Repair or Rebuild RAID Disks. If a non-zero value displays in the Mis-Match column for the given Array, indicating that there may be a problem, you should contact Raritan Technical Support for assistance.