Discovering Devices

Discover Devices initiates a search for all devices on your network. After discovering the devices, you may add them to CC-SG if they are not already managed.

  1. Choose Devices > Discover Devices.
  2. Type the range of IP addresses where you expect to find the devices in the From Address and To Address fields. The To Address should be larger than the From Address. From and To field are pre-populated with the IP range of the local subnet or local link.

    Note: The pre-populated range may be very large. You can edit the fields, or click Stop once discovery begins to stop the search.

    When operating in IP Isolation mode, the broadcast/multicast will apply to both the eth0 and eth1 interfaces. The specified address range is used to filter the display of discovered devices.

  3. Select the Broadcast discovery checkbox if searching for devices on the same subnet on which CC-SG resides. Clear Broadcast Discovery to discover devices across different subnets.
  4. To search for a particular type of device, select it in the list of Device types. By default, all device types are selected. Use CTRL+click to select more than one device type.
  5. Select the Include IPMI Agents checkbox to find targets that provide IPMI power control.
  6. Click Discover to start the search. At any time during the discovery, you can click Stop to discontinue the discovery process. Discovered devices appear in a list. When operating in dual-stack mode, the list includes hostname, IPV6 address, and IPV4 address for each discovered device.
  7. To add one or more discovered devices to CC-SG, select the devices from the list and click Add. The Add Device screen appears with some of the data already populated.

    If you selected more than one device to add, you can click Previous and Skip at the bottom of the screen to navigate through the Add Device screens for the devices you want to add.

  8. The Add Device page is different for different device types. See the instructions on adding each device type CC-SG discovered.
  9. Click Apply to add a discovered device and continue to the next discovered device. Click OK to add the current discovered device and stop the process of adding the discovered devices.

See Also

Devices, Device Groups, and Ports

Viewing Devices

Searching for Devices

Discovering and Adding IPv6 Network Devices

Adding a Device

Editing a Device

Change the HTTP and HTTPS Ports for a Device

Editing a PowerStrip Device or a Dominion PX Device

Adding Notes to a Device Profile

Adding Location and Contacts to a Device Profile

Deleting a Device

Certificates for IPv6 Enabled KX II Devices

Configuring Ports

Editing a Port

Deleting a Port

Configuring a Blade Chassis Device Connected to KX2 or KX3

Restore Blade Servers Ports to Normal KX2/KX3 Ports

Bulk Copying for Device Associations, Location and Contacts

Configuring Analog KVM Switches Connected to KX2 or KX3

Device Group Manager

Adding Devices with CSV File Import

Upgrading a Device

Backing Up a Device Configuration

Restoring Device Configurations

Copying Device Configuration

Restarting a Device

Pinging a Device

Pausing CC-SG's Management of a Device

Resuming Management of a Device

Pause and Resume Management of Devices Using a Scheduled Task

Device Power Manager

Launching a Device's Administrative Page

Disconnecting Users