Backing Up a Device Configuration

You can back up all user configuration and system configuration files for a selected device. If anything happens to the device, you can restore the previous configurations from CC-SG using the backup file created.

The maximum number of backup files that can be stored on CC-SG is 3 per device. If you need more backups, you can save a backup file to your network then delete it from CC-SG. Or, you can opt to allow CC-SG to delete the oldest backup file for you. This option will appear as an alert when you attempt to do a fourth backup. See Restore All Configuration Data to a KX3, KX2, KSX2, or KX2-101-V2 Device.

Each device may back up different components of the configuration. See the User Guide for the device you want to back up for details.

Note: When you back up an SX 3.0.1 device, attached PowerStrip configurations are not backed up. If you restore the SX 3.0.1 device from the backup, you must reconfigure the PowerStrips.

  1. Click the Devices tab and select the device you want to back up.
  2. Choose Devices > Device Manager > Configuration > Backup.
  3. Type a name in the Backup name field to identify this backup.
  4. Type a short description of the backup in the Description field. Optional.
  5. Click OK to back up the device configuration. A message appears when the device configuration has been backed up.

See Also

Devices, Device Groups, and Ports

Viewing Devices

Searching for Devices

Discovering and Adding IPv6 Network Devices

Discovering Devices

Adding a Device

Editing a Device

Change the HTTP and HTTPS Ports for a Device

Editing a PowerStrip Device or a Dominion PX Device

Adding Notes to a Device Profile

Adding Location and Contacts to a Device Profile

Deleting a Device

Certificates for IPv6 Enabled KX II Devices

Configuring Ports

Editing a Port

Deleting a Port

Configuring a Blade Chassis Device Connected to KX2 or KX3

Restore Blade Servers Ports to Normal KX2/KX3 Ports

Bulk Copying for Device Associations, Location and Contacts

Configuring Analog KVM Switches Connected to KX2 or KX3

Device Group Manager

Adding Devices with CSV File Import

Upgrading a Device

Restoring Device Configurations

Copying Device Configuration

Restarting a Device

Pinging a Device

Pausing CC-SG's Management of a Device

Resuming Management of a Device

Pause and Resume Management of Devices Using a Scheduled Task

Device Power Manager

Launching a Device's Administrative Page

Disconnecting Users