Add a KVM or Serial Device

KVM and serial devices may support 256-bit AES encryption, which CC-SG also supports as of release 4.1. If the device is set to the default encryption mode "auto-negotiate", the device will negotiate with CC-SG to select an appropriate encryption level to function with CC-SG.

adddevice-kvm

  1. Type a name for the device in the Device name field. See Naming Conventions for details on CC-SG's rules for name lengths.
  2. Type the IP Address or Hostname of the device in the Device IP or Hostname field. See Terminology/Acronyms for hostname rules.

    Note: IPV6 is supported for some devices. See Discovering and Adding IPV6 Network Devices

  3. Type the number of the TCP communication port used to communicate with the device in the Discovery Port field. The maximum is five numeric characters, from 1 to 65535. The default port number for most Raritan devices is 5000.
  4. Type the name used to log into this device in the Username field. The user must have administrative access.
  5. Type the password needed to access this device in the Password field. The user must have administrative access.
  6. Type the time (in seconds) that should elapse before timeout between the new device and CC-SG in the Heartbeat timeout (sec) field.
  7. When adding a KX3, KSX2, SX, KX2 version 2.2 or later, or KX2-101-V2 version 3.5 or later device, the Allow Direct Device Access checkbox enables access to targets directly through the device even while it is under CC-SG management.
  8. Type a short description of this device in the Description field. Optional.
  9. Select the Configure all ports checkbox to automatically add all ports on this device to the Devices tab and to create a Node for each port on this device in the Nodes tab.
  10. A list of Categories and Elements can be configured to better describe and organize this device and the nodes connected to it. See Associations, Categories, and Elements.
  11. For each Category listed, click the Element drop-down menu, and then select the element you want to apply to the device from the list. Select the blank item in the Element field for each Category you do not want to use.

    If you want to assign the Element to the related nodes as well as the device, select the Apply to Nodes checkbox.

  12. If you do not see the Category or Element values you want to use, you can add more through the Associations menu. See Associations, Categories, and Elements.
  13. When you are done configuring this device, click Apply to add this device and open a new blank Add Device screen that allows you to continue adding devices, or click OK to add this device without continuing to a new Add Device screen.
  14. If the firmware version of the device is not compatible with CC-SG, a message appears. Click Yes to add the device to CC-SG. You can upgrade the device firmware after adding it to CC-SG. See Upgrading a Device.

See Also

Adding a Device

Add a PowerStrip Device

Add a Dominion PX Device

Adding a Device by Hostname