Create a Group with Limited Access to SX II (IP Access Control List)

Important: Exercise caution when using group-based IP access control. It is possible to be locked out of your SX II if your IP address is within a range that has been denied access.

This feature limits a user's access to the SX II by allowing you to assign them to a group that can only access the device through specific IP addresses.

This feature applies only to users belonging to the specific group. This is unlike the IP Access Control List feature that applies to all access attempts to the device. IP access control takes priority over group-based IP ACL and is processed first.

Use the IP ACL section of the Group page to add, insert, replace, and delete IP access control rules on a group-level basis.

  1. Type the starting IP address in the Starting IP field.
  2. Type the ending IP address in the Ending IP field.
  3. Choose the action from the available options:
  4. Click Append and then click OK. The rule is added to the bottom of the rules list. Repeat steps 1 through 4 for each rule you want to enter.
  1. Enter a rule number (#). A rule number is required when using the Insert command.
  2. Enter the Starting IP and Ending IP fields.
  3. Choose the action from the Action drop-down list.
  4. Click Insert and then click OK. If the rule number you just typed equals an existing rule number, the new rule is placed ahead of the exiting rule and all rules are moved down in the list.
  1. Specify the rule number you want to replace.
  2. Type the Starting IP and Ending IP fields.
  3. Choose the Action from the drop-down list.
  4. Click Replace and then click OK. Your new rule replaces the original rule with the same rule number.
  1. Specify the rule number you want to delete.
  2. Click Delete.
  3. When prompted to confirm the deletion, click OK and the click OK on the page to save the changes.

See Also

Configure and Manage Users and Groups from the Remote Console

Add a User Group

Create and Activate a User

Add SSH Client Certificates for Users

Edit or Deactivate a User

Delete a User

View Users by Port

Disconnect a User from a Port

Log a User Off of SX II (Force Logoff)