Target Cable Connection Distances and Rates

SX II supports the following connection distances using a CAT5 cable between its Serial port and a target.

Distance

Bits per second

300ft/91m

1,200

300ft/91m

1,800

300ft/91m

2,400

200ft/60m

4,800

100ft/30m

9,600

50ft/15m

19,200

25ft/7.5m

28,800

25ft/7.5m

38,400

16ft/5m

57,600

8ft/2.5m

115,200

4ft/1.2m

230,400

See Also

Specifications

SX II Dimensions and Physical Specifications

Supported Remote Connections

Supported Number of Ports and Remote Users per SX II Model

Maximum Number of Users Session

Maximum Number of Support Users Per Port

Port Access Protocol Requirements

SX II Port Pins

SX2 Port Ranges

Network Speed Settings

Default User Session Timeouts

SX II Supported Local Port DVI Resolutions

SX II Appliance LED Status Indicators