Network Speed Settings

SX II network speed setting

Network switch port setting

 

Auto

1000/Full

100/Full

100/Half

10/Full

10/Half

Auto

Highest Available Speed

1000/Full

SX II: 100/Full

Switch: 100/Half

100/Half

SX II: 10/Full

Switch: 10/Half

10/Half

1000/Full

1000/Full

1000/Full

No Communication

No Communication

No Communication

No Communication

100/Full

SX II: 100/Half

Switch: 100/Full

SX II: 100/Half

Switch: 100/Full

100/Full

SX II: 100/Half

Switch: 100/Full

No Communication

No Communication

100/Half

100/Half

100/Half

SX II: 100/Full

Switch: 100/Half

100/Half

No Communication

No Communication

10/Full

SX II: 10/Half

Switch: 10/Full

No Communication

No Communication

No Communication

10/Full

SX II: 10/Half

Switch: 10/Full

10/Half

10/Half

No Communication

No Communication

No Communication

SX II: 10/Full

Switch: 10/Half

10/Half

Legend:

 

Does not function as expected

 

 

 

Supported

 

 

 

Functions; not recommended

 

 

 

NOT supported by Ethernet specification; product will communicate, but collisions will occur

 

 

 

Per Ethernet specification, these should be “no communication,” however, note that the SX II behavior deviates from expected behavior

Note: For reliable network communication, configure the SX II and the LAN switch to the same LAN Interface Speed and Duplex. For example, configure the SX II and LAN Switch to Autodetect (recommended), or set both to a fixed speed/duplex such as 100MB/s/Full.

See Also

Specifications

SX II Dimensions and Physical Specifications

Supported Remote Connections

Supported Number of Ports and Remote Users per SX II Model

Maximum Number of Users Session

Maximum Number of Support Users Per Port

Port Access Protocol Requirements

SX II Port Pins

SX2 Port Ranges

Default User Session Timeouts

SX II Supported Local Port DVI Resolutions

SX II Appliance LED Status Indicators

Target Cable Connection Distances and Rates