Supported Number of Ports and Remote Users per SX II Model

Model

Number of ports

SX2-04 and SX2-04M

4

SX2-08 and SX2-08M

8

SX2-16 and SX2-16M

16

SX2-32 and SX2-32M

32

SX2-48 and SX2-48M

48

See Also

Specifications

SX II Dimensions and Physical Specifications

Supported Remote Connections

Maximum Number of Users Session

Maximum Number of Support Users Per Port

Port Access Protocol Requirements

SX II Port Pins

SX2 Port Ranges

Network Speed Settings

Default User Session Timeouts

SX II Supported Local Port DVI Resolutions

SX II Appliance LED Status Indicators

Target Cable Connection Distances and Rates