SX II Appliance LED Status Indicators

LEDs are used to indicate power status, appliance status and target connection status.

There are LEDs located on the front panel and rear panel of the SX II. Front Panel LED Status Indicators

Note: The target must be powered on in order for the SX II Port channel LED to turn on and the SX II to detect the target.

See Also

Specifications

SX II Dimensions and Physical Specifications

Supported Remote Connections

Supported Number of Ports and Remote Users per SX II Model

Maximum Number of Users Session

Maximum Number of Support Users Per Port

Port Access Protocol Requirements

SX II Port Pins

SX2 Port Ranges

Network Speed Settings

Default User Session Timeouts

SX II Supported Local Port DVI Resolutions

Target Cable Connection Distances and Rates