Tips for Adding a Web Browser Interface

You can add a Web Browser Interface to create a connection to a device with an embedded web server. A Web Browser interface can also be used to connect to any web application, such as the web application associated with an RSA, DRAC or ILO Processor card.

You must have DNS configured or URLs will not resolve. You do not need to have DNS configured for IP addresses.

  1. The default name for a Web Browser Interface is provided. If needed, change the name in the Name field.
  2. Enter the URL or domain name for the web application in the URL field. You must enter the URL at which the web application expects to read the username and password.

    Follow these examples for correct formats:

  3. Enter the username and password that will allow access to this interface. Optional
  4. If username and password were entered, in the Username Field and Password Field, type the field names for the username and password fields that are used in the login screen for the web application. You must view the HTML source of the login screen to find the field names, not the field labels.

Tip for locating field names:

See Also

Configuring Blade Chassis

Generic Blade Chassis Configuration

Blade Chassis Configuration Options

Manual and Auto-Discovery Blade Chassis Configuration

Hot Key Sequences to Access Blade Chassis

Link to a Blade Chassis Interface - Blade Chassis Managed Links

Managing Blade Chassis

Dell Blade Chassis Configuration

IBM Blade Chassis Configuration

HP and Cisco UCS Blade Chassis Configuration (Port Group Management)

Supported Blade Chassis Models

Supported CIMs for Blade Chassis

Required and Recommended Blade Chassis Configurations

Blade Chassis Sample URL Formats