HP and Cisco UCS Blade Chassis Configuration (Port Group Management)

The KX III supports the aggregation of ports connected to certain types of blades into a group representing the blade chassis. Specifically, Cisco® UCS, HP® BladeServer blades and Dell® PowerEdge 1855/1955 blades when the Dell PowerEdge 1855/1955 is connected from each individual blade to a port on the KX III.

The chassis is identified by a Port Group Name and the group is designated as a Blade Server Group on the Port Group Management page. Port Groups consist solely of ports configured as standard KVM ports, not ports configured as blade chassis. A port may only be a member of a single group.

Ports connected to integrated KVM modules in a blade chassis are configured as blade chassis subtypes. These ports are eligible to be included in port groups.

When KX III ports are connected to integrated KVM modules in a blade chassis and not to individual blades, the ports are configured as blade chassis subtypes. These ports are not eligible to be included in port groups and will not appear in the Select Port for Group, Available list.

If a standard KVM port has been included in a port group, and then is subsequently repurposed for use as a blade chassis subtype, it must first be removed from the port group.

Port Groups are restored using the Backup and Restore option.

port group management page

  1. Click Device Settings > Port Group Management to open the Port Group Management page.
  2. Click Add to open the Port Group page.
  3. Enter a Port Group Name. The port group name is not case sensitive and can contain up to 32 characters.
  4. Select the Blade Server Group checkbox.

    If you want to designate that these ports are attached to blades housed in a blade chassis (for example, HP c3000 or Dell PowerEdge 1855), select the Blade Server Group checkbox.

    Note: This is especially important to CC-SG users who want HP blades to be organized on a chassis basis, although each blade has its own connection to a port on the KX III.

  5. Click on a port in the Available box in the Select Ports for Group section. Click Add to add the port to the group. The port will be moved to the Selected box.
  6. Click OK to add the port group.

    portgrppage-bladeserversmall

  1. On the Port Group Management page, click on the link of the port group you want to edit. The Port Group page opens.
  2. Edit the information as needed.
  3. Click OK to save the changes.
  1. Click on the Port Group Management page, select the checkbox of the port group you want to delete.
  2. Click Delete.
  3. Click OK on the warning message.

See Also

Configuring Blade Chassis

Generic Blade Chassis Configuration

Blade Chassis Configuration Options

Manual and Auto-Discovery Blade Chassis Configuration

Hot Key Sequences to Access Blade Chassis

Link to a Blade Chassis Interface - Blade Chassis Managed Links

Managing Blade Chassis

Dell Blade Chassis Configuration

IBM Blade Chassis Configuration

Tips for Adding a Web Browser Interface

Supported Blade Chassis Models

Supported CIMs for Blade Chassis

Required and Recommended Blade Chassis Configurations

Blade Chassis Sample URL Formats