Universal Virtual Media

What Dominion KSX models support virtual media?

All of the Dominion KSX models support virtual media. It is available standalone and through Raritan's CommandCenter Secure Gateway, Raritan's centralized management unit.

What types of virtual media does the Dominion KSX support?

The Dominion KSX supports the following types of media: internal and USB-connected CD/DVD drives, USB mass storage devices, PC hard drives, and ISO images.

Is virtual media secure?

Yes. Virtual media sessions are secured using AES or RC4 encryption.

What is required for virtual media?

A Dominion KSX virtual media CIM is required. There are two of these CIMs: the D2CIM-VUSB and the new D2CIM-DVUSB.

The D2CIM-DVUSB has dual USB connectors and should be purchased by customers who wish to utilize virtual media at the BIOS level. The D2CIM-DVUSB is also required for smart card authentication.

The D2CIM-VUSB has a single USB connector and is for customers who will use virtual media at the OS level.

Both support virtual media sessions to target servers supporting the USB 2.0 interface.

Available in economical 32 and 64 quantity CIM packages, these CIMs support Absolute Mouse Synchronization as well as remote firmware update.

See Also

FAQs

General Questions

Serial Access

Remote Access

Ethernet and IP Networking

Servers

Installation

Local Port

Power Control

Scalability

Security

Managability

Miscellaneous