Can the Dominion KSX be remotely managed and configured via web browser?
Yes, the Dominion KSX can be completely configured remotely via web browser. Note that this does require that the workstation have an appropriate Java Runtime Environment (JRE) version installed.
Besides the initial setting of the Dominion KSX's IP address, everything about the solution can be completely set up over the network. (In fact, using a crossover Ethernet cable and the Dominion KSX's default IP address, you can even configure the initial settings via web browser.)
Can I backup and restore the Dominion KSX's configuration?
Yes, the Dominion KSX's device and user configurations can be completely backed up for later restoration in the event of a catastrophe.
The Dominion KSX's backup and restore functionality can be used remotely over the network or via the Remote Console.
What auditing or logging does the Dominion KSX offer?
For complete accountability, the Dominion KSX logs all major user and system events with a date and time stamp. For instance, reported events include (but are not limited to): user login, user log off, user access of a particular server, unsuccessful login, configuration changes, and so forth.
Can the Dominion KSX integrate with Syslog?
Yes. In addition to the Dominion KSX's own internal logging capabilities, the Dominion KSX can send all logged events to a centralized Syslog server.
Can the Dominion KSX integrate with SNMP?
Yes. In addition to the Dominion KSX's own internal logging capabilities, the Dominion KSX can send SNMP traps to SNMP management systems like HP Openview and Raritan's CC-NOC.
Can the Dominion KSX's internal clock be synchronized with a timeserver?
Yes, the Dominion KSX supports the industry-standard NTP protocol for synchronization with either a corporate timeserver or with any public timeserver (assuming that outbound NTP requests are allowed through the corporate firewall).