Miscellaneous

What is the Dominion KSX's default IP address?

192.168.0.192

What is the Dominion KSX's default user name and password?

The Dominion KSX's default user name is admin and the default password is raritan [all lower case]. However, for the highest level of security, the Dominion KSX forces the administrator to change the Dominion KSX default administrative user name and password when the unit is first booted up.

I changed and subsequently forgot the Dominion KSX's administrative password; can you retrieve it for me?

The Dominion KSX contains a hardware reset button that can be used to factory reset the device, which will reset the administrative password on the device.

I am logged into the Dominion KSX using Firefox, and I opened another Firefox browser. I am automatically logged into the same Dominion KSX with the second Firefox browser. Is this right?

Yes, this is correct behavior and is the direct result of how browsers and cookies function.

I am logged into the Dominion KSX using Firefox and I attempt to log into another Dominion KSX using another Firefox browser session from the same client. I am logged off of both Dominion KSXs; is this correct behavior?

Yes, to access two different Dominion KSX devices either close the first session or use another client PC.

See Also

FAQs

General Questions

Serial Access

Universal Virtual Media

Remote Access

Ethernet and IP Networking

Servers

Installation

Local Port

Power Control

Scalability

Security

Managability