Initial Configuration Using CLI

Note: These steps, which use the CLI, are optional since the same configuration can be done via KVM. See Getting Started for more information.

Dominion KSX devices come from the factory with default factory settings. When you first power up and connect to the device, you must set the following basic parameters so the device can be accessed securely from the network:

  1. Reset the administrator password. All Dominion KSX devices are shipped with the same default password. Therefore, to avoid security breaches it is imperative that you change the admin password from raritan to one customized for the administrators who will manage the Dominion KSX device.
  2. Assign the IP address, subnet mask, and gateway IP address to allow remote access.

In This Section

Setting Parameters

Setting Network Parameters

See Also

Command Line Interface (CLI)

Overview

Accessing the Dominion KSX Using CLI

SSH Connection to the Dominion KSX

Telnet Connection to the Dominion KSX

Local Serial Port Connection to the Dominion KSX

Logging On

Navigation of the CLI

CLI Prompts

CLI Commands

Target Connections and the CLI

Administering the Dominion KSX Console Server Configuration Commands

Configuring Network