Setting Network Parameters

Network parameters are configured using the interface command.

admin > Config > Network > interface enable true if lan1 ip 192.16.151.12 mask 255.255.255 gw 192.168.51.12

When the command is accepted, the device automatically drops the connection. You must reconnect to the device using the new IP address and the user name and password you created in the resetting factory default password section.

Important: If the password is forgotten, the Dominion KSX will need to be reset to the factory default from the Reset button on the back of the Dominion KSX. The initial configuration tasks will need to be performed again if this is done.

The Dominion KSX now has the basic configuration and can be accessed remotely via SSH, GUI, or locally using the local serial port. The administrator needs to configure the users and groups, services, security, and serial ports to which the serial targets are attached to the Dominion KSX.

See Also

Initial Configuration Using CLI

Setting Parameters