Logging On

To log in, enter the user name admin as shown:

  1. Log in as admin
  2. The Password prompt appears. Enter the default password: raritan

    The welcome message displays. You are now logged on as an administrator.

After reviewing the following Navigation of the CLI section, perform the Initial Configuration tasks.

Welcome!

192.168.59.202 login: admin

Passwd:

--------------------------------------------------------------------------------

Device Type: Dominion KSX2 Model: DKSX2_188

Device Name: YongKSX2 FW Version: 1.0.0.5.6321 SN: AE17950009

IP Address: 192.168.59.202 Idle Timeout: 0min

IP Address: 192.168.59.202 Idle Timeout: 0min

Port Port Port Port Port

No. Name Type Status Availability

1 - Dominion_KSX2_Port1 Not Available down idle

2 - Dominion_KSX2_Port3 Not Available down idle

3 - Dominion_KSX2_Port4 Not Available down idle

4 - Dominion_KSX2_Port5 Not Available down idle

5 - YongFedora7 VM up idle

6 - Yong-Laptop-XP Not Available down idle

7 - Dominion_KSX2_Port8 Not Available down idle

8 - Serial Port 1 Serial up idle

9 - Serial Port 2 Serial up idle

10 - Serial Port 3 Serial up idle

11 - Serial Port 4 Serial up idle

12 - Serial Port 5 Serial up idle

13 - Serial Port 6 Serial up idle

14 - Serial Port 7 Serial up idle

15 - Serial Port 8 Serial up idle

Current Time: Tue Dec 04 13:22:17 2007

admin >

login as: Janet

Password:

Authentication successful.

----------------------------------------------------------------

Welcome to the Dominion KSX [Model: KSX2]

UnitName:Dominion KSX FirmwareVersion:3.0.0.5.1 Serial:WACEA00008

IP Address:192.168.51.194 UserIdletimeout:99min

-----------------------------------------------------------------

Port Port Port Port

No. Name No. Name

1 - Port1 [U] 2 - Port2 [U]

3 - Port3 [U] 4 - Port4 [U]

Current Time: Wed Sep 20 16:05:50 2006

Janet >

See Also

Command Line Interface (CLI)

Overview

Accessing the Dominion KSX Using CLI

SSH Connection to the Dominion KSX

Telnet Connection to the Dominion KSX

Local Serial Port Connection to the Dominion KSX

Navigation of the CLI

Initial Configuration Using CLI

CLI Prompts

CLI Commands

Target Connections and the CLI

Administering the Dominion KSX Console Server Configuration Commands

Configuring Network