Raritan PX2/PX3 JSON-RPC API
|
peripheral device position based address More...
import"PeripheralDeviceSlot.idl";
Public Attributes | |
vector< PosElement > | position |
Position within 1-wire topo. | |
sensors::Sensor_4_0_2 TypeSpec | type |
device's type spec | |
boolean | isActuator |
true if device is an actuator | |
int | channel |
Channel number. | |
peripheral device position based address