Sensor interface
More...
import"Sensor.idl";
|
constant int | ERR_NOT_SUPPORTED = 1 |
| The operation is not supported.
|
|
constant int | NUMERIC = 0 |
| Sensor reading type
|
|
constant int | DISCRETE_ON_OFF = 1 |
|
constant int | DISCRETE_MULTI = 2 |
|
constant int | UNSPECIFIED = 0 |
| Sensor type
|
|
constant int | VOLTAGE = 1 |
|
constant int | CURRENT = 2 |
|
constant int | UNBALANCE_CURRENT = 3 |
|
constant int | POWER = 4 |
|
constant int | POWER_FACTOR = 5 |
|
constant int | ENERGY = 6 |
|
constant int | FREQUENCY = 7 |
|
constant int | TEMPERATURE = 8 |
|
constant int | HUMIDITY = 9 |
|
constant int | AIR_FLOW = 10 |
|
constant int | AIR_PRESSURE = 11 |
|
constant int | CONTACT_CLOSURE = 12 |
|
constant int | ON_OFF_SENSOR = 13 |
|
constant int | TRIP_SENSOR = 14 |
|
constant int | VIBRATION = 15 |
|
constant int | WATER_LEAK = 16 |
|
constant int | SMOKE_DETECTOR = 17 |
|
constant int | TOTAL_HARMONIC_DISTORTION = 18 |
|
constant int | MASS = 19 |
|
constant int | ELECTRICAL_RESISTANCE = 20 |
|
constant int | FLUX = 21 |
|
constant int | LUMINOUS_INTENSITY = 22 |
|
constant int | ACCELERATION = 23 |
|
constant int | MAGNETIC_FLUX_DENSITY = 24 |
|
constant int | ELECTRIC_FIELD_STRENGTH = 25 |
|
constant int | MAGNETIC_FIELD_STRENGTH = 26 |
|
constant int | ANGLE = 27 |
|
constant int | SELECTION = 28 |
|
constant int | FAULT_STATE = 29 |
|
constant int | POWER_QUALITY = 30 |
|
constant int | ROTATIONAL_SPEED = 31 |
|
constant int | LUMINOUS_ENERGY = 32 |
|
constant int | LUMINOUS_FLUX = 33 |
|
constant int | ILLUMINANCE = 34 |
|
constant int | LUMINOUS_EMITTANCE = 35 |
|
constant int | MOTION = 36 |
|
constant int | OCCUPANCY = 37 |
|
constant int | TAMPER = 38 |
|
constant int | DRY_CONTACT = 39 |
|
constant int | POWERED_DRY_CONTACT = 40 |
|
constant int | ABSOLUTE_HUMIDITY = 41 |
|
constant int | DOOR_STATE = 42 |
|
constant int | DOOR_LOCK_STATE = 43 |
|
constant int | DOOR_HANDLE_LOCK = 44 |
|
constant int | NONE = 0 |
| Sensor unit
|
|
constant int | VOLT = 1 |
|
constant int | AMPERE = 2 |
|
constant int | WATT = 3 |
|
constant int | VOLT_AMP = 4 |
|
constant int | WATT_HOUR = 5 |
|
constant int | VOLT_AMP_HOUR = 6 |
|
constant int | DEGREE_CELSIUS = 7 |
|
constant int | HZ = 8 |
|
constant int | PERCENT = 9 |
|
constant int | METER_PER_SEC = 10 |
|
constant int | PASCAL = 11 |
|
constant int | G = 12 |
|
constant int | RPM = 13 |
|
constant int | METER = 14 |
|
constant int | HOUR = 15 |
|
constant int | MINUTE = 16 |
|
constant int | SECOND = 17 |
|
constant int | VOLT_AMP_REACTIVE = 18 |
|
constant int | VOLT_AMP_REACTIVE_HOUR = 19 |
|
constant int | GRAM = 20 |
|
constant int | OHM = 21 |
|
constant int | LITERS_PER_HOUR = 22 |
|
constant int | CANDELA = 23 |
|
constant int | METER_PER_SQARE_SEC = 24 |
|
constant int | TESLA = 25 |
|
constant int | VOLT_PER_METER = 26 |
|
constant int | VOLT_PER_AMPERE = 27 |
|
constant int | DEGREE = 28 |
|
constant int | DEGREE_FAHRENHEIT = 29 |
|
constant int | KELVIN = 30 |
|
constant int | JOULE = 31 |
|
constant int | COULOMB = 32 |
|
constant int | NIT = 33 |
|
constant int | LUMEN = 34 |
|
constant int | LUMEN_SECOND = 35 |
|
constant int | LUX = 36 |
|
constant int | PSI = 37 |
|
constant int | NEWTON = 38 |
|
constant int | FOOT = 39 |
|
constant int | FOOT_PER_SEC = 40 |
|
constant int | CUBIC_METER = 41 |
|
constant int | RADIANT = 42 |
|
constant int | STERADIANT = 43 |
|
constant int | HENRY = 44 |
|
constant int | FARAD = 45 |
|
constant int | MOL = 46 |
|
constant int | BECQUEREL = 47 |
|
constant int | GRAY = 48 |
|
constant int | SIEVERT = 49 |
|
constant int | G_PER_CUBIC_METER = 50 |
|
valueobject | TypeSpecChangedEvent: idl::Event { TypeSpec oldTypeSpec |
| Event: The type specification of the sensor changed. More...
|
|
TypeSpec | newTypeSpec |
| Type specification after change.
|
|
Enumerator |
---|
NORMAL |
normal (not alarmed)
|
ALARMED |
alarmed
|
Enumerator |
---|
OK |
OK.
|
FAULT |
fault
|
Sensor states for DISCRETE_ON_OFF sensors.
Enumerator |
---|
OPEN |
open
|
CLOSED |
closed
|
TypeSpec sensors::Sensor_4_0_2::getTypeSpec |
( |
| ) |
|
Retrieve the sensor type specification.
- Returns
- Type specification
int sensors::Sensor_4_0_2::setType |
( |
in int |
type, |
|
|
in int |
unit |
|
) |
| |
Set sensor type and unit.
- Parameters
-
type | the sensor type to set |
unit | the sensor unit to set |
- Returns
- ERR_NOT_SUPPORTED or 0
valueobject sensors::Sensor_4_0_2::TypeSpecChangedEvent |
Event: The type specification of the sensor changed.
Type specification before change
The documentation for this interface was generated from the following file: