Using login limitations, you can specify restrictions for single login, password aging, and the logging out idle users.
Login limitations are configured on the Security Settings page.
When selected, only one login per user name is allowed at any time. When deselected, a given user name/password combination can be connected into the appliance from several client workstations simultaneously.
When selected, all users are required to change their passwords periodically based on the number of days specified in Password Aging Interval field.
This field is enabled and required when the Enable Password Aging checkbox is selected. Enter the number of days after which a password change is required. The default is 60 days.
Select the "Log off idle users" checkbox to automatically disconnect users after the amount of time you specify in the "After (1-365 minutes)" field. If there is no activity from the user, all sessions and all resources are logged out.
The Idle Timeout field is used to set the amount of time (in minutes) after which an idle user will be logged out. This field is enabled when the Log Out Idle Users option is selected. Up to 365 minutes can be entered as the field value
When selected, users can access ports via Direct Port Access without entering a password, so long as Direct Port Access is enabled for the port.