Configure DSAM Serial Ports

You can rename serial ports and configure their settings.

  1. Click DSAM Serial Ports, then click the gear icon for the port you want to configure to open the settings.

  2. In the General section:

  3. In the Serial Settings section, check or change the following settings:

  4. Emulation: Select the terminal emulation mode used to match the serial targets connected to the ports.
  5. Encoding: Select a specific character encoding for this port if needed. Encoding overrides the global setting for the port to whatever value you set.
  6. Equipment Type: Indicate whether you want the Dominion KX IV–101 to automatically detect a physical connection to the target.
  7. Bits Per Second (BPS): Select a value.
  8. Parity/Bits: Select a value.
  9. Flow Control: Select a value.
  10. Stop Bits: Select a value.
  11. Multiple Writers: Select an option to allow single or multiple writers on a port at one time.
  12. Port Keywords: When configured, port keywords appear here. Go to Device Settings > Serial Port Keyword List to add port keywords.
  13. Escape Mode: The escape sequence affects only the CLI. When entering escape mode, the user is given a menu of commands that can be performed (for example, gethistory, view commands, and so on), a command to return to the port session, and a command to exit the port connection. Default is Control.
  14. Escape Character: The default for the Dominion KX IV–101 is ] (closed bracket).

    Raritan recommends that you do not use [ or Ctrl-[. Either of these may cause unintended commands, such as invoking the Escape Command unintentionally. This key sequence is also triggered by the arrow keys on the keyboard.

  15. Char Delay: To specify the delay between when individual characters are sent via the port, enter the time in milliseconds.
  16. Line Delay: To specify the delay between when lines of text are sent via the port, enter it in the field.
  17. Send Break Duration: Entering the send break time in milliseconds. Range is from 0ms - 1000ms.
  18. Always Active: Select the checkbox if you want to log activities coming into a port even if no user is connected.

    The default option is to not maintain port access without a connected user, which means ignore data coming into a port when no user is connected.

    This option is for port data logs.

    Note: When no users are logged into a port session, port traffic, by default, is discarded .

  19. Exit Command: Type a command, such as logout, to be sent to your system when a user with write permission disconnects from the port.

    This ensures that the user's session on the target machine is closed, but it is not imperative to have an Exit command configured on a port.

  20. Click Save.

See Also

Serial Access With Dominion Serial Access Module

Connect DSAM

View DSAM Serial Ports

Configure Serial Port Keyword List

Update DSAM Firmware

Supported CLI Commands

Connect to DSAM Serial Targets in the Web Interface

Connect to DSAM Serial Target with URL Direct Port Access

Connect to DSAM Serial Targets via SSH

HTML Serial Console (HSC) Help