Manageability

Question

Answer

Can Dominion KX III be remotely managed and configured via Web browser?

 

Yes. Dominion KX III can be completely configured remotely via Web browser. Note that this does require that the workstation have an appropriate Java Runtime Environment (JRE) version installed. Besides the initial setting of Dominion KX III’s IP address, everything about the solution can be completely set up over the network. (In fact, using a crossover Ethernet cable and Dominion KX III’s default IP address, you can even configure the initial settings via Web browser.)

Can I back up and restore Dominion KX III’s configuration?

Yes. Dominion KX III’s device and user configurations can be completely backed up for later restoration in the event of a catastrophe.

Dominion KX III’s backup and restore functionality can be used remotely over the network, or through your Web browser.

What auditing or logging does Dominion KX III offer?

For complete accountability, Dominion KX III logs all major user events with a date and time stamp. For instance, reported events include (but are not limited to): user login, user logout, user access of a particular server, unsuccessful login, configuration changes, etc.

Can Dominion KX III integrate with syslog?

Yes. In addition to Dominion KX III’s own internal logging capabilities, Dominion KX III can send all logged events to a centralized syslog server.

Can Dominion KX III integrate with SNMP?

Yes. In addition to Dominion KX III’s own internal logging capabilities, Dominion KX III can send SNMP traps to SNMP management systems. SNMP v2 and v3 are supported.

Can an administrator log-off a user?

Yes, administrators can view which users are logged into which ports and can log-off a user from a specific port or from the device if required.

Can Dominion KX III’s internal clock be synchronized with a timeserver?

Yes. Dominion KX III supports the industry-standard NTP protocol for synchronization with either a corporate timeserver, or with any public timeserver (assuming that outbound NTP requests are allowed through the corporate firewall).

See Also

Frequently Asked Questions

General FAQs

Remote Access

Universal Virtual Media

Bandwidth and KVM-over-IP Performance

IPv6 Networking

Servers

Blade Servers

Installation

Local Port - KX IIII

Extended Local Port

Dual Power Supplies

Intelligent Power Distribution Unit (PDU) Control

Ethernet and IP Networking

Local Port Consolidation, Tiering and Cascading

Computer Interface Modules (CIMs)

Security

Smart Cards and CAC Authentication

Documentation and Support

Miscellaneous