Dual Power Supplies

Question

Answer

Does Dominion KX III have a dual power option?

Yes. All Dominion KX III models come equipped with dual AC inputs and power supplies with automatic failover. Should one of the power inputs or power supplies fail, then the KX III will automatically switch to the other.

Does the power supply used by Dominion KX III automatically detect voltage settings?

Yes. Dominion KX III’s power supply can be used in AC voltage ranges from 100–240 volts, at 50–60 Hz.

If a power supply or input fails, will I be notified?

The Dominion KX III front panel LED will notify the user of a power failure. An entry will also be sent to the audit log and displayed on the KX remote client user interface. If configured by the administrator, then SNMP or syslog events will be generated.

See Also

Frequently Asked Questions

General FAQs

Remote Access

Universal Virtual Media

Bandwidth and KVM-over-IP Performance

IPv6 Networking

Servers

Blade Servers

Installation

Local Port - KX IIII

Extended Local Port

Intelligent Power Distribution Unit (PDU) Control

Ethernet and IP Networking

Local Port Consolidation, Tiering and Cascading

Computer Interface Modules (CIMs)

Security

Smart Cards and CAC Authentication

Manageability

Documentation and Support

Miscellaneous