Step 4: Configuring the KX III

For the following steps, you must change the default password and assign the KX III its IP address at the Local Console.

All other steps can be performed either from the Local Console, or the KX III Remote Console via a supported web browser using the KX III's default IP address.

Java 1.7 is required to use the Java-based Virtual KVM Client (VKC).

Microsoft .NET® 3.5 (or later) is required to use KX III with the Microsoft Windows®-based Active KVM Client (AKC).

In This Section

Change the Default Password

Assign the KX III a Device Name

Name Your Target Servers

Specify Power Supply Autodetection

Configure Date/Time Settings (Optional)

Create User Groups and Users

See Also

KX III Installation and Configuration

Rack Mounting

Factory Default Login IP Information

Step 1: Configuring Network Firewall Settings

Step 2: Configuring KVM Target Servers

Step 3: Connecting the Equipment

Step 5: Launching the KX III Remote Console

Step 6: Configuring the Keyboard Language (Optional)

Step 7: Create and Install an SSL Certificate