Rack Mounting

The KX III can be mounted in 1U (1.75", 4.4 cm) of vertical space in a standard 19" equipment rack.

Note: The Raritan device depicted in the rack mounting diagrams is for example purposes only and may not depict your device. The mounting instructions are specific to your device.

In This Section

Forward Mount

Rear Mount

See Also

KX III Installation and Configuration

Factory Default Login IP Information

Step 1: Configuring Network Firewall Settings

Step 2: Configuring KVM Target Servers

Step 3: Connecting the Equipment

Step 4: Configuring the KX III

Step 5: Launching the KX III Remote Console

Step 6: Configuring the Keyboard Language (Optional)

Step 7: Create and Install an SSL Certificate