Raritan PX2/PX3 JSON-RPC API
Public Attributes | List of all members
pdumodel::Inlet_2_0_3::Sensors Struct Reference

Inlet sensors More...

import"Inlet.idl";

Public Attributes

sensors::NumericSensor_4_0_2 voltage
 RMS voltage sensor.
 
sensors::NumericSensor_4_0_2 current
 RMS current sensor.
 
sensors::NumericSensor_4_0_2 peakCurrent
 Peak current sensor.
 
sensors::NumericSensor_4_0_2 residualCurrent
 Residual current sensor.
 
sensors::NumericSensor_4_0_2 residualDCCurrent
 DC Residual current sensor.
 
sensors::NumericSensor_4_0_2 activePower
 Active power sensor.
 
sensors::NumericSensor_4_0_2 reactivePower
 Reactive power sensor.
 
sensors::NumericSensor_4_0_2 apparentPower
 Apparent power sensor.
 
sensors::NumericSensor_4_0_2 powerFactor
 Power factor sensor.
 
sensors::NumericSensor_4_0_2 displacementPowerFactor
 Displacement power factor sensor.
 
sensors::NumericSensor_4_0_2 activeEnergy
 Active energy sensor.
 
sensors::NumericSensor_4_0_2 apparentEnergy
 Apparent energy sensor.
 
sensors::NumericSensor_4_0_2 unbalancedCurrent
 Current unbalance sensor.
 
sensors::NumericSensor_4_0_2 lineFrequency
 Line AC frequency sensor.
 
sensors::NumericSensor_4_0_2 phaseAngle
 Phase angle sensor.
 
sensors::StateSensor_4_0_2 powerQuality
 Power quality sensor.
 
sensors::StateSensor_4_0_2 surgeProtectorStatus
 Surge protector status sensor.
 
ResidualCurrentStateSensor_2_0_2 residualCurrentStatus
 Residual current monitor state sensor.
 

Detailed Description

Inlet sensors


The documentation for this struct was generated from the following file: