Raritan PX2/PX3 JSON-RPC API
|
Inlet interface More...
import"Inlet.idl";
Classes | |
struct | MetaData |
Inlet metadata More... | |
struct | Sensors |
Inlet sensors More... | |
struct | Settings |
Inlet settings More... | |
Public Member Functions | |
MetaData | getMetaData () |
Retrieve the inlet metadata. More... | |
Sensors | getSensors () |
Get the inlet sensors. More... | |
vector< Pole_4_0_2 > | getPoles () |
Get the list of inlet poles. More... | |
Settings | getSettings () |
Retrieve the inlet settings. More... | |
int | setSettings (in Settings settings) |
Change the inlet settings. More... | |
void | setEnabled (in boolean enabled) |
Enable/disable PDU operation for this inlet. More... | |
boolean | isEnabled () |
Test whether PDU operation is enabled for this inlet. More... | |
Public Member Functions inherited from pdumodel::EDevice | |
vector< EDevice > | getParents () |
Get the list of devices that provide energy to this device. More... | |
vector< EDevice > | getChildren () |
Get the list of devices that are directly fed by this device. More... | |
Public Attributes | |
valueobject | SettingsChangedEvent: event::UserEvent { Settings oldSettings |
Event: Inlet settings have been changed. More... | |
Settings | newSettings |
Settings after change. | |
valueobject | EnableStateChangedEvent: event::UserEvent { boolean enabled |
Event: Inlet has been enabled or disabled. More... | |
Inlet interface
MetaData pdumodel::Inlet_2_0_3::getMetaData | ( | ) |
Retrieve the inlet metadata.
vector<Pole_4_0_2> pdumodel::Inlet_2_0_3::getPoles | ( | ) |
Get the list of inlet poles.
Sensors pdumodel::Inlet_2_0_3::getSensors | ( | ) |
Get the inlet sensors.
Settings pdumodel::Inlet_2_0_3::getSettings | ( | ) |
Retrieve the inlet settings.
boolean pdumodel::Inlet_2_0_3::isEnabled | ( | ) |
Test whether PDU operation is enabled for this inlet.
true
if PDU operation is enabled void pdumodel::Inlet_2_0_3::setEnabled | ( | in boolean | enabled | ) |
Enable/disable PDU operation for this inlet.
When PDU operation is disabled the sensors for this inlet and all children will no longer be updated, and outlet switching is no longer allowed. This can be useful for multi-inlet units if one inlet is temporarily expected to be powered down.
enabled | true to enable PDU operation |
int pdumodel::Inlet_2_0_3::setSettings | ( | in Settings | settings | ) |
Change the inlet settings.
settings | New inlet settings |
valueobject pdumodel::Inlet_2_0_3::EnableStateChangedEvent |
Event: Inlet has been enabled or disabled.
New enable state
valueobject pdumodel::Inlet_2_0_3::SettingsChangedEvent |
Event: Inlet settings have been changed.
Settings before change