Raritan EMX JSON-RPC API
|
import"PowerLogicPowerMeter.idl";
Public Attributes | |
L2N_N_Avg | current |
current sensors (L1, L2, L3, N, 3P average) | |
L2L_Avg | voltageL2L |
line to line voltage sensors (L1-L2, L2-L3, L3-L1, 3P average) | |
L2N_Avg | voltageL2N |
line to neutral voltage sensors (L1-N, L2-N, L3-N, 3P average) | |
sensors::NumericSensor_4_0_2 | frequency |
frequency sensor | |
L2N_plain_total | activePower |
real power sensor (L1, L2, L3, total) | |
L2N_plain_total | reactivePower |
reactive power sensor (L1, L2, L3, total) | |
L2N_plain_total | apparentPower |
apparent power sensor (L1, L2, L3, total) | |
MinMaxReading | powerFactor |
power factor sensor (total) | |
sensors::NumericSensor_4_0_2 | activeEnergy |
real energy sensor (total) | |
sensors::NumericSensor_4_0_2 | reactiveEnergy |
reactive energy sensor (total) | |
sensors::NumericSensor_4_0_2 | apparentEnergy |
apparent energy sensor (total) | |
L2N | thdCurrent |
total harmonic distortion sensors for current (L1, L2, L3) | |
L2L | thdVoltageL2L |
total harmonic distortion sensors for voltage (L1-L2, L2-L3, L3-L1) | |
L2N | thdVoltageL2N |
total harmonic distortion sensors for voltage (L1-N, L2-N, L3-N) | |