Raritan EMX JSON-RPC API
|
PowerLogic Power Meter Interface. More...
import"PowerLogicPowerMeter.idl";
Classes | |
struct | ErrorStatus |
Error status flags. More... | |
struct | L2L |
Structured object for line to line sensors. More... | |
struct | L2L_Avg |
Structured object for line to line sensors including average. More... | |
struct | L2N |
Structured object for line to neutral voltage sensors. More... | |
struct | L2N_Avg |
Structured object for line to neutral sensors including average. More... | |
struct | L2N_N_Avg |
Structured object for line to neutral sensors including neutral and average. More... | |
struct | L2N_plain_total |
Structured object for line to neutral voltage sensors. More... | |
struct | MinMaxReading |
Structured object grouping minimum, maximum and current sensor. More... | |
struct | Sensors |
Sensors. More... | |
struct | Setup |
PowerLogic Power Meter setup. More... | |
Public Member Functions | |
Sensors | getSensors () |
Get the sensors. More... | |
Setup | getSetup () |
Read out Power Meter setup. More... | |
ErrorStatus | getErrorStatus () |
Get error status. More... | |
void | resetAllMinMaxValues () |
Reset the min/max values to defaults. | |
void | clearAllEnergyAccumulators () |
Reset the energy accumulators to 0. | |
Public Member Functions inherited from modbus::Device | |
DeviceID | readDeviceIdentification () |
Read the modbus encapsulated transport device identification (0x2B / 0x0E). More... | |
Public Attributes | |
valueobject | SetupChangedEvent: idl::Event { Setup oldSetup |
Event: Power meter setup has changed. More... | |
Setup | newSetup |
Setup after change. | |
valueobject | ErrorStatusChangedEvent: idl::Event { ErrorStatus oldStatus |
Event: Error status has changed. More... | |
ErrorStatus | newStatus |
Error status flags after change. | |
PowerLogic Power Meter Interface.
ErrorStatus powerlogic::PowerMeter_1_2_4::getErrorStatus | ( | ) |
Get error status.
Sensors powerlogic::PowerMeter_1_2_4::getSensors | ( | ) |
Get the sensors.
Not available sensors will be 'null'.
Setup powerlogic::PowerMeter_1_2_4::getSetup | ( | ) |
Read out Power Meter setup.
valueobject powerlogic::PowerMeter_1_2_4::ErrorStatusChangedEvent |
Event: Error status has changed.
Error status flags before change
valueobject powerlogic::PowerMeter_1_2_4::SetupChangedEvent |
Event: Power meter setup has changed.
Setup before change